IESNA:LM-63-2002
[TEST]P646696
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S775D840-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3263
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 26
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
2463.1 2729.7 2913.5 2856.9 2609.5 2205.5 1762.2 1447.1 1192.7 995.7
876.6 795.8 729.1 677.6 633.2 582.7 540.3 497.9 450.4 411
371.6 334.3 299.9 267.6 234.3 210.1 182.8 154.5 120.2 98
79.8 63.6 48.5 35.3 22.2 10.1 0
2463.1 2712.5 2915.5 2889.2 2607.5 2208.6 1811.7 1468.3 1211.8 1033.1
893.7 800.8 738.2 682.7 634.2 589.8 546.3 501.9 460.5 416.1
373.7 339.3 303 271.7 239.3 211.1 185.8 157.5 120.2 99
80.8 64.6 49.5 35.3 22.2 9.1 0
2463.1 2707.5 2910.4 2895.3 2643.8 2327.7 1917.7 1570.3 1285.6 1082.6
936.1 832.1 762.4 702.9 649.3 600.9 559.5 515 474.6 428.2
384.8 350.4 311 277.7 246.4 217.1 188.8 162.6 128.3 100
81.8 65.6 50.5 35.3 23.2 10.1 0
2463.1 2701.4 2906.4 2902.4 2673.1 2327.7 1940 1599.6 1307.8 1116.9
952.3 846.3 765.5 708.9 657.4 607.9 562.5 521.1 477.7 433.2
391.8 355.5 317.1 282.8 248.4 220.2 190.9 164.6 132.3 100
82.8 65.6 50.5 36.4 23.2 10.1 0
2463.1 2691.3 2889.2 2911.4 2751.9 2429.7 2071.2 1715.8 1424.9 1183.6
1033.1 894.7 807.9 736.2 681.7 629.1 581.7 542.3 497.9 456.5
410 367.6 331.2 295.9 260.5 227.2 196.9 169.7 140.4 107
83.8 67.7 51.5 37.4 23.2 10.1 0
2463.1 2654.9 2844.8 2901.3 2807.4 2571.1 2261.1 1930.9 1629.9 1392.6
1171.4 1023 898.8 807.9 741.2 677.6 626.1 577.6 534.2 488.8
447.4 406 364.6 325.2 286.8 248.4 215.1 181.8 149.5 122.2
88.9 69.7 53.5 37.4 24.2 11.1 0
2463.1 2613.5 2814.5 2890.2 2827.6 2662 2375.2 2088.4 1772.3 1514.8
1311.8 1124 985.6 878.6 784.7 717 658.4 606.9 556.4 512
469.6 426.2 384.8 345.4 305 267.6 229.2 193.9 158.5 127.2
96.9 71.7 54.5 39.4 23.2 11.1 0
2463.1 2617.6 2796.3 2883.2 2856.9 2723.6 2502.4 2241.9 1937.9 1673.3
1451.2 1253.2 1104.8 965.4 857.4 773.6 708.9 646.3 592.8 543.3
497.9 455.4 410 370.6 327.2 288.8 245.4 210.1 172.7 136.3
105 75.7 56.6 39.4 24.2 11.1 0
2463.1 2612.5 2757.9 2851.9 2883.2 2836.7 2721.6 2548.9 2339.9 2097.5
1882.4 1663.2 1471.4 1293.6 1151.2 1020 906.9 817 736.2 666.5
602.9 542.3 489.8 440.3 389.8 344.4 299.9 255.5 212.1 167.6
128.3 91.9 61.6 42.4 25.2 11.1 0
2463.1 2581.2 2699.4 2788.2 2838.7 2839.7 2790.3 2693.3 2561 2412.6
2226.8 2035.9 1851.1 1658.2 1498.6 1347.2 1201.7 1072.5 960.4 858.4
775.6 690.7 613 542.3 476.7 413 359.5 306 255.5 209
158.5 114.1 76.7 46.5 26.3 12.1 0
2463.1 2564.1 2681.2 2759 2806.4 2820.6 2786.2 2719.6 2607.5 2467.1
2322.7 2148 1966.2 1790.5 1614.8 1455.2 1311.8 1180.5 1056.3 952.3
841.2 756.4 670.6 586.7 516 445.4 381.7 326.2 270.6 222.2
170.7 124.2 81.8 49.5 28.3 12.1 0
2463.1 2516.6 2566.1 2606.5 2634.7 2645.8 2641.8 2614.5 2569.1 2506.5
2411.6 2309.6 2191.4 2052 1907.6 1766.3 1616.8 1460.3 1313.8 1183.6
1049.3 924 814 700.8 607.9 520.1 440.3 365.6 297.9 243.4
188.8 144.4 103 66.7 36.4 14.1 0
2463.1 2481.2 2469.1 2455 2428.7 2395.4 2357 2302.5 2247 2181.3
2102.5 2026.8 1931.9 1827.9 1723.8 1612.8 1485.5 1373.4 1245.2 1119.9
996.7 883.6 773.6 681.7 585.7 503.9 426.2 357.5 300.9 242.4
192.9 146.4 106 70.7 40.4 19.2 0
2463.1 2421.7 2345.9 2273.2 2184.3 2095.5 2004.6 1905.6 1818.8 1712.7
1616.8 1520.9 1430 1345.1 1252.2 1169.4 1088.6 1013.9 935.1 863.4
784.7 720 646.3 575.6 510 446.4 382.7 324.2 270.6 224.2
175.7 138.4 98 66.7 38.4 16.2 0
2463.1 2384.3 2242.9 2117.7 1983.4 1844 1715.8 1591.5 1478.4 1366.3
1272.4 1177.5 1093.7 1012.9 938.2 872.5 810.9 756.4 698.8 648.3
598.9 551.4 497.9 453.4 405 359.5 313.1 269.6 230.2 187.8
155.5 119.2 85.8 53.5 31.3 13.1 0
2463.1 2370.2 2218.7 2072.2 1918.7 1787.5 1645.1 1523.9 1401.7 1299.7
1205.8 1114.9 1033.1 956.3 886.7 826.1 767.5 716 666.5 616
568.6 523.1 476.7 433.2 385.8 343.4 299.9 259.5 219.1 179.8
147.4 112.1 79.8 50.5 29.3 13.1 0
2463.1 2326.7 2142.9 1958.1 1785.4 1628.9 1484.5 1358.3 1243.1 1140.1
1047.2 963.4 895.8 837.2 785.7 734.2 688.7 644.3 599.9 556.4
510 470.6 427.2 383.7 344.4 303 264.6 228.2 193.9 159.6
127.2 94.9 65.6 43.4 27.3 13.1 0
2463.1 2285.3 2045 1832.9 1634 1480.5 1327 1198.7 1092.7 995.7
921 862.4 811.9 765.5 720 672.6 629.1 585.7 543.3 500.9
456.5 416.1 378.7 340.3 302 265.6 230.2 197.9 167.6 139.4
108.1 79.8 57.6 41.4 26.3 13.1 0
2463.1 2251 2002.6 1777.4 1567.3 1411.8 1262.3 1139.1 1029.1 944.2
886.7 836.2 787.7 739.2 694.8 651.4 610 565.5 523.1 479.7
442.3 401.9 360.5 326.2 287.8 252.5 216.1 186.8 158.5 133.3
100 75.7 56.6 41.4 25.2 13.1 0
2463.1 2233.8 1947 1735 1527.9 1353.2 1207.8 1090.7 986.6 919
861.4 814 769.5 724.1 678.6 636.2 589.8 548.4 503.9 465.5
426.2 386.8 348.4 311 273.7 238.3 207 181.8 152.5 126.2
92.9 72.7 55.5 40.4 25.2 13.1 0
2463.1 2231.8 1924.8 1668.3 1451.2 1283.5 1138.1 1023 950.3 889.7
842.2 789.7 743.3 698.8 653.4 610 566.5 521.1 480.7 447.4
403.9 367.6 326.2 286.8 250.4 223.2 200 173.7 145.4 112.1
87.9 69.7 53.5 39.4 25.2 13.1 0
2463.1 2200.5 1898.5 1628.9 1419.9 1253.2 1098.7 992.7 928.1 873.5
825.1 774.6 728.1 683.7 638.2 591.8 548.4 513 472.6 435.3
394.9 354.5 310 270.6 243.4 218.1 194.9 169.7 137.3 103
84.8 68.7 52.5 38.4 25.2 13.1 0
2463.1 2193.4 1891.5 1616.8 1414.8 1233 1087.6 991.7 921 867.5
820 771.5 726.1 678.6 633.2 588.8 547.3 510 470.6 433.2
393.8 346.4 304 268.6 241.4 217.1 194.9 167.6 134.3 102
84.8 68.7 52.5 38.4 25.2 12.1 0
2463.1 2183.3 1860.2 1603.7 1374.4 1195.7 1061.4 973.5 907.9 857.4
804.9 758.4 715 665.5 625.1 578.7 542.3 500.9 461.5 425.2
382.7 336.3 292.9 263.6 238.3 214.1 191.9 161.6 125.2 101
82.8 66.7 51.5 38.4 24.2 12.1 0
2463.1 2179.3 1853.1 1560.2 1356.3 1189.6 1052.3 962.4 899.8 851.3
799.8 753.4 707.9 661.5 621.1 572.6 539.3 499.9 459.5 424.1
374.7 329.2 286.8 260.5 236.3 214.1 188.8 160.6 124.2 99
82.8 66.7 52.5 37.4 24.2 12.1 0
